??
CAD model selection
YZ16MK-BB
HELP_VARIABLE
Part No.
YZ16MK-BB
Size
20-1 mm
External thread
M 16 x 1.5
Width across flat
22 mm
D
27 mm
Height max.
79.0 mm
Thread length
16 mm
Diameter A1
6-11 mm
Diameter A2
3-8.1 mm
Reinforcing clamp ring 1
0-0.7 mm
Reinforcing clamp ring 2
0.7-1.25 mm
Reinforcing clamp ring 3 (Optional)
0 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.